Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1-200 µL Universal Fit Bulk Packed Pipet Tips, Yellow, Nonsterile, 1000 Tips/Bag, 10,000 Tips/Case
Product Number4845

Corning® Universal Fit bulk packed polypropylene pipet tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Graduated at the 10, 50 and 100 µL volumes
- Beveled orifice helps ensure accurate fluid delivery
- Nonsterile
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk handheld tips use on average 72% less resin than their pre-racked alternatives.
Product Number | 4845 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 10000 / Cs |
Brand | Corning® |
Tip Format | Bulk pack |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Yellow |
Feature | Disposable |
- Quality Certificate - Lot No.23325011
- Quality Certificate - Lot No.23025017
- Quality Certificate - Lot No.22725010
- Quality Certificate - Lot No.22425016
- Quality Certificate - Lot No.19225007
- Quality Certificate - Lot No.18925011
- Quality Certificate - Lot No.15925013
- Quality Certificate - Lot No.15525034
- Quality Certificate - Lot No.15325037
- Quality Certificate - Lot No.12925011
- Quality Certificate - Lot No.12825038
- Quality Certificate - Lot No.12625015
- Quality Certificate - Lot No.12225027
- Quality Certificate - Lot No.10125022
- Quality Certificate - Lot No.09925031
- Quality Certificate - Lot No.08725003
- Quality Certificate - Lot No.08525004
- Quality Certificate - Lot No.08225002
- Quality Certificate - Lot No.07925011
- Quality Certificate - Lot No.07225156
- Quality Certificate - Lot No.07225155
- Quality Certificate - Lot No.07225154
- Quality Certificate - Lot No.07225153
- Quality Certificate - Lot No.01525605
- Quality Certificate - Lot No.01525603
- Quality Certificate - Lot No.01525601
- Quality Certificate - Lot No.01525599
- Quality Certificate - Lot No.01525597
- Quality Certificate - Lot No.35124005
- Quality Certificate - Lot No.34824003