Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® 100-1000 µL Universal Fit Racked Pipet Tips, Blue, Nonsterile, 10 Racks/Case, 1000 Tips/Case
Product Number4867
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Corning® 100-1000 µL Universal Fit Racked Pipet Tips, Blue, Nonsterile, 10 Racks/Case, 1000 Tips/Case](https://www.corning.com/catalog/cls/products/c/corningUniversalFit200MicroLiterAnd1000MicroLiterPipetTips/images/Pipet-tips-universal_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Corning® Universal Fit racked polypropylene pipet tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Graduated at the 250, 500 and 1,000 µL volumes
- 100 tips/rack
- Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
- Beveled orifice helps ensure accurate fluid delivery.
- Nonsterile
- RNase-/DNase-free and nonpyrogenic.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4867 |
Qty./Pk | 100 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Tip Format | 100 Tips/Rack |
Capacity | 1000 µL |
Volume Range | 100 - 1000 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Blue |
Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34024010
- Quality Certificate - Lot No.34024008
- Quality Certificate - Lot No.17423023
- Quality Certificate - Lot No.17423022
- Quality Certificate - Lot No.17323026
- Quality Certificate - Lot No.17323025
- Quality Certificate - Lot No.05123033
- Quality Certificate - Lot No.04623011
- Quality Certificate - Lot No.04623010
- Quality Certificate - Lot No.04623009
- Quality Certificate - Lot No.04623008
- Quality Certificate - Lot No.04323014
- Quality Certificate - Lot No.04323013
- Quality Certificate - Lot No.04323012
- Quality Certificate - Lot No.04223013
- Quality Certificate - Lot No.04123017
- Quality Certificate - Lot No.04023025
- Quality Certificate - Lot No.04023024
- Quality Certificate - Lot No.03923003
- Quality Certificate - Lot No.03823034
- Quality Certificate - Lot No.03823033
- Quality Certificate - Lot No.03823032
- Quality Certificate - Lot No.03223021
- Quality Certificate - Lot No.03123023
- Quality Certificate - Lot No.02723010
- Quality Certificate - Lot No.02723009
- Quality Certificate - Lot No.02723008
- Quality Certificate - Lot No.02623037
- Quality Certificate - Lot No.02623036
- Quality Certificate - Lot No.16521066