text.skipToContent text.skipToNavigation

Falcon® Bulk-packaged Serological Pipets

电子邮件

  • Polystyrene, disposable pipets for tissue culture, bacteriological, and research applications
  • Sterile
  • RNase-/DNase-free
  • Noncytotoxic, nonpyrogenicity tested to less than 0.1 EU/mL
  • BSE/TSE-free
  • Negative graduations for extra capacity
  • Reverse graduations (except 1 mL)
  • Color-coded package and markings for ease of identification
  • Polyester plug to help prevent overfill
  • Accurate ±2% at full volume (excluding 1 and 2 mL)

Graduation alignment system

The pipet graduation alignment system is a fast and simple way to bring graduations to your line of sight. Simply pop open or peel back the top of the pipet package and line up the pipettor before completely removing the pipet from its wrapping. When you remove the pipet from its package, the graduations should face you every time.

选择规格

查看产品

产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
357529 Falcon® 5 mL Serological Pipet, Polystyrene, 0.1 Increments, Sterile, 50/Pack, 500/Case   50 / Pk     500 / Cs     Falcon®   N/A per case