text.skipToContent text.skipToNavigation

Falcon® Individually Wrapped Serological Pipets

电子邮件

Falcon® Serological Pipets offer features including:

  • Polystyrene, disposable serological pipets for tissue culture, bacteriological, and research applications
  • Sterile
  • RNase-/DNase-free
  • Noncytotoxic, nonpyrogenicity tested to less than 0.1 EU/mL
  • BSE/TSE-free
  • Negative graduations for extra capacity
  • Reverse graduations (except 1 mL)
  • Color-coded package and markings for ease of identification
  • Polyester plug to help prevent overfill
  • Accurate ±2% at full volume (excluding 1 and 2 mL)

Serological pipets graduation alignment system

The pipet graduation alignment system on these serological pipets is a fast and simple way to bring graduations to your line of sight. Simply pop open or peel back the top of the pipet package and line up the pipettor before completely removing the pipet from its wrapping. When you remove the pipet from its package, the graduations should face you every time.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
356507 Falcon® 2 mL血清移液管,聚苯乙烯,0.01增量,独立包装,无菌,100/盒,1,000/箱   100 /包     1000 /箱     Falcon®   N/A per case
356521 Falcon® 1 mL血清移液管,聚苯乙烯,0.01增量,独立包装,无菌,100/盒,1,000/箱   100 /包     1000 /箱     Falcon®   N/A per case
356525 Falcon® 25 mL血清移液管,聚苯乙烯,节省空间型,0.25增量,独立包装,无菌,50/袋,200/箱   50 /包     200 /箱     Falcon®   N/A per case
356535 Falcon® 25 mL血清移液管,聚苯乙烯,加长,0.5增量,独立包装,无菌,50/袋,200/箱   50 /包     200 /箱     Falcon®   N/A per case
356543 Falcon® 5 mL血清移液管,聚苯乙烯,0.1增量,独立包装,无菌,50/袋,200/箱   50 /包     200 /箱     Falcon®   N/A per case
356550 Falcon® 50 mL血清移液管,聚苯乙烯,1.0增量,独立包装,无菌,25/包,100/箱   25 /包     100 /箱     Falcon®   N/A per case
356551 Falcon® 10 mL血清移液管,聚苯乙烯,0.1增量,独立包装,无菌,50/袋,200/箱   50 /包     200 /箱     Falcon®   N/A per case
357507 Falcon® 2 mL血清移液管,聚苯乙烯,0.01增量,独立包装,无菌,100/袋,1,000/箱   100 /包     1000 /箱     Falcon®   N/A per case
357521 Falcon® 1 mL血清移液管,聚苯乙烯,0.01增量,独立包装,无菌,100/袋,1,000/箱   100 /包     1000 /箱     Falcon®   N/A per case
357525 Falcon® 25 mL血清移液管,聚苯乙烯,节省空间型,0.25增量,无菌,50/包,200/箱   50 /包     200 /箱     Falcon®   N/A per case
357535 Falcon® 25 mL血清移液管,聚苯乙烯,加长,0.5增量,独立包装,无菌,50/袋,200/箱   50 /包     200 /箱     Falcon®   N/A per case
357543 Falcon® 5 mL血清移液管,聚苯乙烯,0.1增量,独立包装,无菌,50/袋,200/箱   50 /包     200 /箱     Falcon®   N/A per case
357550 Falcon® 50 mL血清移液管,聚苯乙烯,1.0增量,独立包装,无菌,25/包,100/箱   25 /包     100 /箱     Falcon®   N/A per case
357551 Falcon® 10 mL血清移液管,聚苯乙烯,0.1增量,独立包装,无菌,50/袋,200/箱 N/A per case
357600 Falcon® 100 mL Serological Pipet, Polystyrene, 1.0 Increments, Individually Packed, Sterile, 5/Bag, 50/Case N/A per case