text.skipToContent text.skipToNavigation

Axygen® Tip Refill System, Empty Racks, Refill Rack for 10 µL and 200 µL Tips, Nonsterile, 10 Racks/Pack, 5 Packs/Case

Product NumberRFL-R

E-mail

This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PRFL-R-200 or PRFL-R-300. It will remain available in all other regions.


Axygen Tip Refill System contains durable refill rack that can be easily refilled by hand and is autoclavable. These translucent racks include color-coded inserts for tip identification and are RNase-/DNase free. They are available in different colors and are packaged in bulk or racks.

  • RFL-R is suitable for both the 10 µL and 200 µL refill inserts
  • RNase-/DNase-free
  • Nonpyrogenic
  • Translucent rack allows tips to be easily seen
  • Color-coded insert allows for easy identification of tip


Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: f36be044-0be8-4459-8bd2-0cc2be2e83c3

Details
Product Number   RFL-R
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Axygen®  
Packaging Format   10 Racks/Pk, 5 Packs/Cs  
Capacity   200 µL  
Sterile   No  
Autoclavable   Yes  
Color   Clear  
Specifications Documents