text.skipToContent text.skipToNavigation

Corning® Cell Culture Grade Water Tested to USP/EP Sterile Water for Injection Specifications

E-mail

Cell culture grade water is high-quality water suitable for use as a solvent in the preparation of cell culture media and other reagents for sensitive applications. Our bioprocess container selections are suitable for large-scale applications such as cleaning and upstream and downstream reagent preparation. Cell culture grade water goes through a wide array of testing which includes testing to the chemical and physical properties found in the USP and EP monographs for sterile Water for Injection (WFI).

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
25-065-LH Corning® 200 L Cell Culture Grade Water Tested to USP/EP Sterile Water for Injection Specifications   1 / Pk     1 / Ea     Corning®   N/A per each