Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 384-well Low Flange White Flat Bottom Polystyrene TC-treated Microplates, 10 per Bag, with Lid, Sterile
Product Number3570

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 3704)
- White wall plates are designed to reduce well-to-well crosstalk during luminescent assays
- Recommended working volume of up to 20 to 80 µL
- Enhanced flatness provides low intra- and inter- plate CV's
- TC-treated for optimal cell attachment
- Conforms to standard microplate footprint and dimensions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Ideal for today's more sensitive assays and plate readers.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3570 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Low flange |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 112 µL |
Cell Growth Area | 0.06 cm² |
Recommended Medium Well Volume | 25 - 50 µL |
Recommended Working Volume | 20-80 µL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16625005
- Quality Certificate - Lot No.12025004
- Quality Certificate - Lot No.10225004
- Quality Certificate - Lot No.09925044
- Quality Certificate - Lot No.09525020
- Quality Certificate - Lot No.09325004
- Quality Certificate - Lot No.06825009
- Quality Certificate - Lot No.06425034
- Quality Certificate - Lot No.05225009
- Quality Certificate - Lot No.02225014
- Quality Certificate - Lot No.01025021
- Quality Certificate - Lot No.00125006
- Quality Certificate - Lot No.36424001
- Quality Certificate - Lot No.35824042
- Quality Certificate - Lot No.35624008
- Quality Certificate - Lot No.35324046
- Quality Certificate - Lot No.35124021
- Quality Certificate - Lot No.32724031
- Quality Certificate - Lot No.29724017
- Quality Certificate - Lot No.27524028
- Quality Certificate - Lot No.27224007
- Quality Certificate - Lot No.27024008
- Quality Certificate - Lot No.26724031