
Corning® 96-well Half Area High Content Imaging Glass Bottom Microplate, with Lid
Product Number4580

High optical-quality glass bottom, black microplates are ideal for performing high content cell-based assays using imaging systems. The glass bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput and is ideal for cell growth.
- High optical quality and scratch-resistant glass
- Glass bottom thickness of 200 µm is well suited for imaging microscopy
- Well bottom flatness <50 µm to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- Half area 96 well microplate reduces reagent consumption

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4580 |
パック入数 | 1 / パック |
ケース入数 | 10 / ケース |
ブランド | Corning® |
プレートフォーマット | 96 ウェル ハーフエリア |
プレート外観 | ハーフエリア |
プレート色 | 黒クリアボトム |
ウェルボトム | フラット |
ボトムの色 | クリア |
ウェル容量 | 205 µL |
滅菌 | Yes |
フタ付き | Yes |
Specifications Documents