Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 96-well White Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3600

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Enhances luminescent signals and have low background luminescence and fluorescence
- Designed to reduce well-to-well crosstalk
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Without lids, lids supplied separately
- Recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3600 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 360 µL |
Recommended Working Volume | 75-200 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16325037
- Quality Certificate - Lot No.13325049
- Quality Certificate - Lot No.10125048
- Quality Certificate - Lot No.08425010
- Quality Certificate - Lot No.04325058
- Quality Certificate - Lot No.22924034
- Quality Certificate - Lot No.16924016
- Quality Certificate - Lot No.13424028
- Quality Certificate - Lot No.07424012
- Quality Certificate - Lot No.29623017
- Quality Certificate - Lot No.26423042
- Quality Certificate - Lot No.21423010
- Quality Certificate - Lot No.19923045
- Quality Certificate - Lot No.13223018
- Quality Certificate - Lot No.03423018
- Quality Certificate - Lot No.33522050
- Quality Certificate - Lot No.27622016
- Quality Certificate - Lot No.24322054
- Quality Certificate - Lot No.18822018
- Quality Certificate - Lot No.16622005
- Quality Certificate - Lot No.04522009
- Quality Certificate - Lot No.01122023
- Quality Certificate - Lot No.00322050
- Quality Certificate - Lot No.33621038
- Quality Certificate - Lot No.28621023
- Quality Certificate - Lot No.26521065
- Quality Certificate - Lot No.19421014
- Quality Certificate - Lot No.15421049
- Quality Certificate - Lot No.11821059
- Quality Certificate - Lot No.08521068