
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well White Round Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3605

- Enhances luminescent signals and have low background luminescence and fluorescence
- Designed to reduce well-to-well crosstalk
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Without lids, lids supplied separately
- Recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3605 |
Qty./Pk | 25 / Pk |
数量/箱 | 100 /箱 |
品牌 | Corning® |
平板规格 | 96孔 |
平板特性 | 标准 |
平板颜色 | 白色 |
孔底 | 圆形 |
孔容积 | 330 µL |
建议工作容积 | 75-200 µL |
无菌 | 否 |
含盖 | 没有 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22625044
- Quality Certificate - Lot No.21025011
- Quality Certificate - Lot No.16425023
- Quality Certificate - Lot No.11825013
- Quality Certificate - Lot No.08425037
- Quality Certificate - Lot No.01025046
- Quality Certificate - Lot No.28924043
- Quality Certificate - Lot No.33522044
- Quality Certificate - Lot No.30522009
- Quality Certificate - Lot No.27322006
- Quality Certificate - Lot No.16522011
- Quality Certificate - Lot No.15722055
- Quality Certificate - Lot No.14722014
- Quality Certificate - Lot No.11022027
- Quality Certificate - Lot No.06922033
- Quality Certificate - Lot No.05522025
- Quality Certificate - Lot No.03922001
- Quality Certificate - Lot No.00622052
- Quality Certificate - Lot No.34821056
- Quality Certificate - Lot No.21621054
- Quality Certificate - Lot No.09621038
- Quality Certificate - Lot No.34420022
- Quality Certificate - Lot No.25820021
- Quality Certificate - Lot No.18820016
- Quality Certificate - Lot No.13920039
- Quality Certificate - Lot No.20319022
- Quality Certificate - Lot No.11319021
- Quality Certificate - Lot No.28818059
- Quality Certificate - Lot No.21218046
- Quality Certificate - Lot No.09218015