
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96孔半量白色平底聚苯乙烯NBS微孔板,25/袋,不带盖,非灭菌
Product Number3642

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This is the suggested replacement for 3992.
- 可增强发光信号,具有低背景发光和荧光
- 可在化学发光分析过程中减少孔间串扰
- 无结合力表面 (NBS) 是用于聚苯乙烯微孔板的康宁专有处理技术,可形成非离子型亲水表面 (类似聚环氧乙烷),将分子间相互作用降至最低
- 最适用于减少低浓度下蛋白质和核酸的结合、提高信噪比
- 不带盖,需单独购买
- 建议工作体积为25至125 µL
- 符合标准微孔板的外形尺寸要求

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 3642 |
数量/包 | 25 /包 |
数量/箱 | 100 /箱 |
品牌 | Corning® |
平板规格 | 96孔半区 |
平板特性 | 半区 |
平板颜色 | 白色 |
孔底 | 扁平 |
孔容积 | 190 µL |
建议工作容积 | 25-125 µL |
无菌 | 否 |
含盖 | 没有 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16925016
- Quality Certificate - Lot No.13925056
- Quality Certificate - Lot No.10625041
- Quality Certificate - Lot No.06325040
- Quality Certificate - Lot No.04525051
- Quality Certificate - Lot No.35824023
- Quality Certificate - Lot No.29924011
- Quality Certificate - Lot No.19924013
- Quality Certificate - Lot No.13524042
- Quality Certificate - Lot No.07924025
- Quality Certificate - Lot No.00224055
- Quality Certificate - Lot No.36123032
- Quality Certificate - Lot No.35423016
- Quality Certificate - Lot No.33223012
- Quality Certificate - Lot No.28923027
- Quality Certificate - Lot No.34922037
- Quality Certificate - Lot No.29222006
- Quality Certificate - Lot No.24922026
- Quality Certificate - Lot No.23022004
- Quality Certificate - Lot No.19622040
- Quality Certificate - Lot No.07022053
- Quality Certificate - Lot No.04122031
- Quality Certificate - Lot No.02522009
- Quality Certificate - Lot No.35121032
- Quality Certificate - Lot No.28721013
- Quality Certificate - Lot No.23821010
- Quality Certificate - Lot No.19521019
- Quality Certificate - Lot No.16221067
- Quality Certificate - Lot No.06821040
- Quality Certificate - Lot No.26620014