Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® 96-well Black Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3792
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Corning® 96-well Black Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile](https://www.corning.com/catalog/cls/products/c/corning96WellSolidBlackAndWhitePolystyreneMicroplates/3688/images/96-well-Half-Area-microplates-group_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
- Has low background fluorescence and minimize light scattering
- Designed to reduce well-to-well crosstalk
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- Total volume is 330 µL; recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3792 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Black |
Well Bottom | Round |
Well Volume | 330 µL |
Recommended Working Volume | 75-200 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03224012
- Quality Certificate - Lot No.03024003
- Quality Certificate - Lot No.25023021
- Quality Certificate - Lot No.00223056
- Quality Certificate - Lot No.31222003
- Quality Certificate - Lot No.27022050
- Quality Certificate - Lot No.07122005
- Quality Certificate - Lot No.27721003
- Quality Certificate - Lot No.15821005
- Quality Certificate - Lot No.01321055
- Quality Certificate - Lot No.14820003
- Quality Certificate - Lot No.31019009
- Quality Certificate - Lot No.30819009
- Quality Certificate - Lot No.16319012
- Quality Certificate - Lot No.10619016
- Quality Certificate - Lot No.03719008
- Quality Certificate - Lot No.23218014
- Quality Certificate - Lot No.16318029
- Quality Certificate - Lot No.13518015
- Quality Certificate - Lot No.33117017
- Quality Certificate - Lot No.21917033
- Quality Certificate - Lot No.17417020
- Quality Certificate - Lot No.17217030
- Quality Certificate - Lot No.12917041
- Quality Certificate - Lot No.35116037
- Quality Certificate - Lot No.26416025
- Quality Certificate - Lot No.15816010
- Quality Certificate - Lot No.00716023
- Quality Certificate - Lot No.22415026
- Quality Certificate - Lot No.11215012