
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Black Flat Bottom Polystyrene NBS Microplate, 5 per Bag, without Lid, Nonsterile
Product Number3991

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Has low background fluorescence and minimize light scattering
- Designed to reduce well-to-well crosstalk during fluorescent assays
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Without lids, lids supplied separately
- Recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥27,920 per case
Added to Your Shopping Cart
Details
Product Number | 3991 |
数量/包 | 5 /包 |
数量/箱 | 25 /箱 |
品牌 | Corning® |
平板规格 | 96孔 |
平板特性 | 标准 |
平板颜色 | 黑色 |
孔底 | 扁平 |
孔容积 | 360 µL |
建议工作容积 | 75-200 µL |
无菌 | 否 |
含盖 | 没有 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16725049
- Quality Certificate - Lot No.14325023
- Quality Certificate - Lot No.09725069
- Quality Certificate - Lot No.06425006
- Quality Certificate - Lot No.04525043
- Quality Certificate - Lot No.02925022
- Quality Certificate - Lot No.13024014
- Quality Certificate - Lot No.07924010
- Quality Certificate - Lot No.03624020
- Quality Certificate - Lot No.26323011
- Quality Certificate - Lot No.23023042
- Quality Certificate - Lot No.17023026
- Quality Certificate - Lot No.13523041
- Quality Certificate - Lot No.10923015
- Quality Certificate - Lot No.06623009
- Quality Certificate - Lot No.29122020
- Quality Certificate - Lot No.24522037
- Quality Certificate - Lot No.22922022
- Quality Certificate - Lot No.19922031
- Quality Certificate - Lot No.13822057
- Quality Certificate - Lot No.07122006
- Quality Certificate - Lot No.03822042
- Quality Certificate - Lot No.29821019
- Quality Certificate - Lot No.21621051
- Quality Certificate - Lot No.18921018
- Quality Certificate - Lot No.15921062
- Quality Certificate - Lot No.11921063
- Quality Certificate - Lot No.09721042
- Quality Certificate - Lot No.08221024
- Quality Certificate - Lot No.29320024