Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 96-well Clear Flat Bottom Polystyrene Not Treated Microplate, 20 per Bag, with Lid, Sterile
Product Number3370

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3370 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 360 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | Not Treated |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23125003
- Quality Certificate - Lot No.23025044
- Quality Certificate - Lot No.21825005
- Quality Certificate - Lot No.21225005
- Quality Certificate - Lot No.17725025
- Quality Certificate - Lot No.17625035
- Quality Certificate - Lot No.17625013
- Quality Certificate - Lot No.17225001
- Quality Certificate - Lot No.16625018
- Quality Certificate - Lot No.13325003
- Quality Certificate - Lot No.13125003
- Quality Certificate - Lot No.12925019
- Quality Certificate - Lot No.08825022
- Quality Certificate - Lot No.08725002
- Quality Certificate - Lot No.08225016
- Quality Certificate - Lot No.03425003
- Quality Certificate - Lot No.00625040
- Quality Certificate - Lot No.32724019
- Quality Certificate - Lot No.32624012
- Quality Certificate - Lot No.32024002
- Quality Certificate - Lot No.31824035
- Quality Certificate - Lot No.31324026
- Quality Certificate - Lot No.30024002
- Quality Certificate - Lot No.29224006
- Quality Certificate - Lot No.28824045
- Quality Certificate - Lot No.28724003
- Quality Certificate - Lot No.25524020
- Quality Certificate - Lot No.24324029
- Quality Certificate - Lot No.22124005
- Quality Certificate - Lot No.20224019