Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 5 Bulb Allihn Condensers, Drip Tip, with 24/40 Standard Taper Outer and Inner Joints
Product Number2480-300

Learn More

These widely used 5 bulb PYREX® condensers have a greater surface area than the corresponding Liebig type and are suitable for use in vacuum distillations. They have an outer 24/40 Standard Taper joint at the top and an inner 24/40 Standard Taper joint at the bottom with a drip tip. The tubulations have an O.D. of approximately 10mm.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 2480-300 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Condenser Style | Allihn |
Height | 450 mm (approx.) |
No. of Bulbs | 5 |
Standard Taper Bottom Joint | 24/40 |
Standard Taper Top Joint | 24/40 |
Tubulation O.D. | 10 mm (approx.) |
- Quality Certificate - Lot No.09125056
- Quality Certificate - Lot No.01725019
- Quality Certificate - Lot No.30624038
- Quality Certificate - Lot No.30324038
- Quality Certificate - Lot No.16624033
- Quality Certificate - Lot No.10424001
- Quality Certificate - Lot No.05223030
- Quality Certificate - Lot No.35022019
- Quality Certificate - Lot No.31322089
- Quality Certificate - Lot No.23022083
- Quality Certificate - Lot No.20322018
- Quality Certificate - Lot No.10222180
- Quality Certificate - Lot No.30921055
- Quality Certificate - Lot No.24421005
- Quality Certificate - Lot No.24321057
- Quality Certificate - Lot No.11421012
- Quality Certificate - Lot No.04921042
- Quality Certificate - Lot No.00521046
- Quality Certificate - Lot No.08720007
- Quality Certificate - Lot No.05820022
- Quality Certificate - Lot No.00920054
- Quality Certificate - Lot No.31019076
- Quality Certificate - Lot No.26819008
- Quality Certificate - Lot No.14919019
- Quality Certificate - Lot No.09619023
- Quality Certificate - Lot No.06519024
- Quality Certificate - Lot No.28818068
- Quality Certificate - Lot No.25418051
- Quality Certificate - Lot No.18718001
- Quality Certificate - Lot No.17818056