Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® LSE™ Nutating Mixer, 230V, EU Plug
Product Number6721


The Corning LSE Nutating Mixer is a compact mixer that combines the motion of an orbital shaker and a platform rocker to produce a continuous three-dimensional agitation. The output demonstrates a thorough yet gentle mix without foaming. This mixer is safe to use in temperature-controlled environments.
The pitch and speed of the Corning LSE Nutating Mixer are designed to provide the optimal motion for mixing and resuspending samples in small volume vessels such as blood and centrifuge tubes. The dimpled mat on the platform surface holds tubes firmly in place while the unit is powered on. The mat exhibits an array of tube capacity as it can hold 60 x 1.5 mL tubes, 30 pediatric blood tubes (3 mL), 21 standard blood tubes (7 mL), 17 x 15 mL or 9 x 50 mL tubes.
Features and Benefits
- Ideal for mixing large strands of DNA into solution in microcentrifuge tubes or mixing blood into a buffer in large centrifuge tubes
- Small footprint
- 3D motion is ideal for mixing and resuspending samples
- Compatible with cold room or incubator use
Out of Stock
Product Number | 6721 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Operation Ambient Temperature | 5°C to 40°C up to 80% humidity, non-condensing |
Power | 230V, 50/60Hz |
Amperage | 0.015 amps |
Speed | 20 rpm |
Dimensions L x W x H | 9.5 x 5.75 x 6.75 in. (24 x 14.6 x 17 cm) |
Plug Type | EU Plug |
Platform Dimensions W x D x H | 9.5 x 6.75 in. (24 x 17 cm) |
Maximum Load | 1.75 lbs. (0.8 kg) balanced |
Pitch | 20° fixed |
Weight | 1.88 lbs. (0.85 kg) |