
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Petri Dish 100 x 15 mm, 1 Vent, Sterile, Double Outer Bag, 28/Bag, 700/Case
Product NumberBH91B-102

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- 1 vent
- Sterile

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | BH91B-102 |
数量/包 | 28 /包 |
数量/箱 | 700 /箱 |
品牌 | Corning® |
应用 | 环境和水质检测 食品和饮料检测 药品质量控制和生命科学 |
Specifications Documents
Available Certificates