text.skipToContent text.skipToNavigation

Costar® Polystyrene (PS) Storage Bottles

电子邮件

  • Disposable polystyrene bottles for storage of media, buffers, and other aqueous solutions
  • Costar® traditional style has smooth sides
  • Plug seal caps (45 mm) provide an airtight seal and help minimize the risk of contamination.
  • Bottles can be used with Corning vacuum filtration systems with 45 mm neck sizes (Cat. Nos. 430626, 430627, 431161, 430049, 430513, 430514,431118, 430015, and 431174).
  • Sterile
  • Nonpyrogenic


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
8388 Costar® 125 mL Traditional Style Polystyrene Storage Bottles with 45 mm Caps   1 / Pk     24 / Cs     Corning®   N/A per case
8390 Costar® 250 mL传统聚苯乙烯储液瓶,带45 mm盖 N/A per case
8393 Costar® 500 mL传统聚苯乙烯储液瓶,带45 mm盖 N/A per case
8396 Costar® 1L传统聚苯乙烯储液瓶,带45 mm盖   1 / Pk     12 / Cs     Corning®   N/A per case