text.skipToContent text.skipToNavigation

Corning® Disposable Spinner Flasks

E-mail

  • The Corning disposable spinner flask system comes ready-to-use with a paddle and integrated magnet, reducing the need for time-consuming assembly, cleaning, or reassembly.
  • Molded from virgin polystyrene and sterile, each spinner flask system assures a clean sterile unit. No more concerns with detergent residues or contamination.
  • The paddle size and height are optimized for each vessel size. A unique integrated magnet provides smooth, even rotation at required speeds on slow-speed stirrers. Heat build-up in the vessel is reduced by means of a specially designed flange that raises the vessel off the stir-plate surface (125 mL and 500 mL flasks only).

Choose your specification

Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
3152 Corning® 125mL ディスポーザブルスピナーフラスコ, 70mmトップキャップ, アングルサイドアーム2個, 滅菌済み   1 / パック     12 / ケース     Corning®   ¥133,980 per case
3153 Corning® 500 mL Disposable Spinner Flask with 100 mm Top Cap and 2 Angled Sidearms, Sterile 1 168,92 € per case
3561 Corning® 1L ディスポーザブルスピナーフラスコ, ソリッドキャップ, 滅菌済み   1 / パック     6 / ケース     Corning®   ¥129,150 per case
3563 Corning® 3L Disposable Spinner Flask, Solid Cap, Sterile 1 120,42 € per case
3578 Corning® 500 mL Disposable Spinner Flask with Vent Cap and 2 Angled Sidearms, Sterile 1 341,88 € per case
3580 Corning® 1L Disposable Spinner Flask, Vent Cap, Sterile 1 384,86 € per case
3581 Corning® 3L Disposable Spinner Flask, Vent Cap, Sterile 1 120,42 € per case