text.skipToContent text.skipToNavigation

Sacrificial Inks for Corning® Matribot® Bioprinter

E-mail

Corning Pluronics sacrificial ink (40%) is a ready-to-print sacrificial and support ink that exhibits excellent printability. It is easy to remove once printed by washing with cold PBS. Pluronics sacrificial ink has been used for the fabrication of vascularized tissues, channels in microfluidic devices, and supporting scaffolds for complicated tissue constructs.

Corning Pluronics sacrificial ink can also be diluted to 25% v/v with water and used as a learning tool to mimic dispensing of temperature-sensitive hydrogels. For more information, refer to the Pluronics dispensing document.

Corning Start sacrificial ink is a water-soluble gel used as a sacrificial material and ink for educational purposes. Ideal for evaluating the printing of complex structures, prior to printing with human cells.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6157 Corning® Pluronics Sacrificial Ink   5 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service
6159 Corning® Start Sacrificial Ink   10 / Pk     1 / Cs     Corning®   N/A per case
Contact Customer Service