text.skipToContent text.skipToNavigation

Axygen® PCR Tubes and Caps

电子邮件

Axygen thin wall PCR strip tubes are designed to fit a variety of thermal cyclers. The consistent and ultra-thin wall of the PCR tube allows precise thermal transfer. An even insertion cap ensures a tight fit to reduce evaporation. The PCR Strip tubes are available in an assortment of colors.

Optical flat cap strips feature ultra-clear upper surfaces, ideal for fluorescent luminescent and real-time PCR applications. They offer a light transmittance that is 75% higher than with standard strip caps. Made to seal tube strips and 96-well microplates.


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
PCR-02-A Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Assorted Colors, Nonsterile   1000 / Pk     10000 / Cs     Axygen®   N/A per case
PCR-02-C Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Clear, Nonsterile   1000 / Pk     10000 / Cs     Axygen®   N/A per case
PCR-02-NC Axygen® 0.2 mL Thin Wall PCR Tubes without Cap, Clear, Nonsterile   1000 / Pk     10000 / Cs     Axygen®   N/A per case
PCR-02D-A Axygen® 0.2 mL Thin Wall PCR Tubes with Domed Cap, Assorted Colors, Nonsterile   1000 / Pk     10000 / Cs     Axygen®   N/A per case
PCR-02D-C Axygen® 0.2 mL Thin Wall PCR Tubes with Domed Cap, Clear, Nonsterile   1000 / Pk     10000 / Cs     Axygen®   N/A per case
PCR-05-A Axygen® 0.5 mL薄壁PCR管和平盖,混色,非灭菌 N/A per case
PCR-05-C Axygen® 0.5 mL薄壁PCR管和平盖,透明,非灭菌 N/A per case
PCR-05-C-500 Axygen® 0.5 mL Thin Wall PCR Tubes with Flat Cap, Clear, Nonsterile, 500/Cs N/A per case
联系客户服务部