Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 250 mL Wide Mouth Erlenmeyer Flasks, with GL45 Screw Cap
Product Number4995-250

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These wide mouth PYREX® 250 mL Erlenmeyer flasks have a large, 29mm neck opening which makes it easy to use larger volume serological pipets. Ideal product for use as a shaker flask or for media prep and storage needs. They also have a single size linerless, one-piece autoclavable orange polypropylene plug seal caps with GL45 threads and drip-free pouring rings. -A wide range of optional caps are available for these bottles including: -Polypropylene colored caps for ease of sorting and identification. -Vented membrane cap with 0.22 µm PTFE hydrophobic membrane. -PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C). -PBT caps with silicone septa for syringe sampling or introduction of reagents.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4995-250 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Top Style | Threaded |
Neck Style | Wide Mouth |
Stopper Style | No stopper |
Feature | Reusable |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Thread Finish | 45 |
Height | 140 mm (approx.) |
O.D. | 81 mm (approx.) |
Flask Style | Erlenmeyer |
Cap Color | Orange |
Sterile | No |
Specifications Documents
Compatible Accessories