Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Heavy Duty Griffin 600 mL Beaker, Double Scale, Graduated
Product Number1003-600
600 mL heavy duty beaker with spout is specifically designed to offer the best mechanical strength under harsh conditions, such as mechanized washing operations. For convenience, these beakers have a double graduated metric scale to indicate their approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. Reference: ASTM E-960.
₹15,364.13 per case
Added to Your Shopping Cart
Details
| Product Number | 1003-600 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 36 / Cs |
| Brand | PYREX® |
| Capacity | 600 mL |
| Beaker Style | Griffin |
| Graduation Increment | 50 mL |
| Height | 124 mm (approx.) |
| O.D. | 96 mm |
| Graduation Range | 50 mL - 500 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29525002
- Quality Certificate - Lot No.09125002
- Quality Certificate - Lot No.30424002
- Quality Certificate - Lot No.29923002
- Quality Certificate - Lot No.25123002
- Quality Certificate - Lot No.08623002
- Quality Certificate - Lot No.07423002
- Quality Certificate - Lot No.15122002
- Quality Certificate - Lot No.04122002
- Quality Certificate - Lot No.33521002
- Quality Certificate - Lot No.19521002
- Quality Certificate - Lot No.16021002
- Quality Certificate - Lot No.08321002
- Quality Certificate - Lot No.11920002
- Quality Certificate - Lot No.29719002
- Quality Certificate - Lot No.28919002
- Quality Certificate - Lot No.20519002
- Quality Certificate - Lot No.29518002
- Quality Certificate - Lot No.25918002
- Quality Certificate - Lot No.19418002
- Quality Certificate - Lot No.17418002
- Quality Certificate - Lot No.12018002
- Quality Certificate - Lot No.27917002
- Quality Certificate - Lot No.27717002
- Quality Certificate - Lot No.26917002
- Quality Certificate - Lot No.03717002
- Quality Certificate - Lot No.02717002
- Quality Certificate - Lot No.01917002
- Quality Certificate - Lot No.16016002
- Quality Certificate - Lot No.14716002