Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® VISTA™ Griffin Low Form 1L Beaker, Double Scale, Graduated
Product Number70000-1L

(This is the suggested replacement for 1005-1L)
1L beaker, with spout, manufactured to provide balance between thermal shock resistance and mechanical strength. For convenience, these beakers have a double graduated metric scale to indicate approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. The 1L beaker is designed to ASTM E-960.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 70000-1L |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 1 L |
Beaker Style | Griffin |
Graduation Increment | 50 mL |
Height | 145 mm (approx.) |
O.D. | 108 mm (approx.) |
Graduation Range | 100 - 1000 mL |
- Quality Certificate - Lot No.16725043
- Quality Certificate - Lot No.12525031
- Quality Certificate - Lot No.31224045
- Quality Certificate - Lot No.26424024
- Quality Certificate - Lot No.19724029
- Quality Certificate - Lot No.09424038
- Quality Certificate - Lot No.03824296
- Quality Certificate - Lot No.00424310
- Quality Certificate - Lot No.33523002
- Quality Certificate - Lot No.31323057
- Quality Certificate - Lot No.19323524
- Quality Certificate - Lot No.17123025
- Quality Certificate - Lot No.12323036
- Quality Certificate - Lot No.10923038
- Quality Certificate - Lot No.06823044
- Quality Certificate - Lot No.28422006
- Quality Certificate - Lot No.24522056
- Quality Certificate - Lot No.15422078
- Quality Certificate - Lot No.14722031
- Quality Certificate - Lot No.07022055
- Quality Certificate - Lot No.01122023
- Quality Certificate - Lot No.22321053
- Quality Certificate - Lot No.18921018
- Quality Certificate - Lot No.16521007
- Quality Certificate - Lot No.13221021
- Quality Certificate - Lot No.10621030
- Quality Certificate - Lot No.03321009
- Quality Certificate - Lot No.00421029
- Quality Certificate - Lot No.35120036
- Quality Certificate - Lot No.29020024