Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 34 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 20x150 mm
Product Number9826-20X
These 34 mL PYREX® culture tubes are supplied with deep-form 18-415 GPI threaded phenolic caps to facilitate handling and sealing after autoclaving. Caps are fabricated from a special formula resistant to the effects of temperature and steam in autoclaving and are provided with a Polytetrafluorethylene (PTFE) interface firmly bonded to the glued-in rubber liner, providing a sure and highly inert sealing face. The white enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased. For replacement phenolic caps, see No. 9998.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹33,890.11 per case
Added to Your Shopping Cart
Details
| Product Number | 9826-20X |
| Qty./Pk | 96 / Pk |
| Qty./Cs | 192 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Threaded |
| Cap Style | PTFE liner |
| Cap Material | Phenolic |
| Thread Finish | 18 |
| Cap Color | Black |
| Graduations | No |
| Capacity | 34 mL (approx.) |
| Feature | Reusable |
| O.D. | 20 mm (approx.) |
| Height | 150 mm (approx.) |
| Neck O.D. | 18 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34925035
- Quality Certificate - Lot No.27525016
- Quality Certificate - Lot No.10625029
- Quality Certificate - Lot No.02425052
- Quality Certificate - Lot No.28124250
- Quality Certificate - Lot No.19224594
- Quality Certificate - Lot No.01124042
- Quality Certificate - Lot No.28423075
- Quality Certificate - Lot No.27023041
- Quality Certificate - Lot No.15723022
- Quality Certificate - Lot No.09323034
- Quality Certificate - Lot No.08223015
- Quality Certificate - Lot No.00923094
- Quality Certificate - Lot No.31222105
- Quality Certificate - Lot No.22822208
- Quality Certificate - Lot No.18922048
- Quality Certificate - Lot No.11122030
- Quality Certificate - Lot No.01222002
- Quality Certificate - Lot No.30521061
- Quality Certificate - Lot No.29921064
- Quality Certificate - Lot No.22621030
- Quality Certificate - Lot No.20821036
- Quality Certificate - Lot No.15121034
- Quality Certificate - Lot No.08621008
- Quality Certificate - Lot No.34220028
- Quality Certificate - Lot No.26920017
- Quality Certificate - Lot No.18920014
- Quality Certificate - Lot No.16320015
- Quality Certificate - Lot No.09920056
- Quality Certificate - Lot No.03020006