Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 15 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Bulk Packed, 50/Sleeve, 500/Case
Product NumberSCT-15ML-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | SCT-15ML-500 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Axygen® |
Capacity | 15 mL |
Tube Style | Centrifuge |
Tube Shape | Cylindrical |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 12000 xg |
Graduations | Yes |
Graduation Interval | 0.5 mL |
Color | Clear |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Sterile | No |
Self Standing | No |
Feature | Disposable |
Rack | No |
Graduation Range | 1.5 - 14.5 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29524069
- Quality Certificate - Lot No.09224061
- Quality Certificate - Lot No.08724053
- Quality Certificate - Lot No.05124034
- Quality Certificate - Lot No.26123033
- Quality Certificate - Lot No.17523029
- Quality Certificate - Lot No.15123028
- Quality Certificate - Lot No.13123017
- Quality Certificate - Lot No.05223026
- Quality Certificate - Lot No.02023045
- Quality Certificate - Lot No.07722095
- Quality Certificate - Lot No.07722006
- Quality Certificate - Lot No.04722039
- Quality Certificate - Lot No.04622107
- Quality Certificate - Lot No.29921047
- Quality Certificate - Lot No.29821109
- Quality Certificate - Lot No.29721042
- Quality Certificate - Lot No.29321083
- Quality Certificate - Lot No.22421075
- Quality Certificate - Lot No.22321085
- Quality Certificate - Lot No.03421076
- Quality Certificate - Lot No.00421045
- Quality Certificate - Lot No.00421044
- Quality Certificate - Lot No.00421039
- Quality Certificate - Lot No.05720038
- Quality Certificate - Lot No.05720037
- Quality Certificate - Lot No.34319112
- Quality Certificate - Lot No.33719033
- Quality Certificate - Lot No.31919074
- Quality Certificate - Lot No.31919027