Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Elplasia® 12K Open Well Plate
Product Number4547
The Corning® Elplasia® 12K Open Well Plate enables researchers to generate a high density of spheroids in a scaffold-free model. The Corning Elplasia 12K Open Well Plate contains 152 microcavities per cm², in a footprint similar to that of a microplate. Gravity, in conjunction with the Corning Ultra-Low Attachment (ULA) surface, and a rounded microcavity geometry enable formation of approximately 12,000 spheroids of similar shape and size. The ULA surface, a proprietary, animal-free, covalently bonded hydrogel, promotes the formation and easy access to spheroids. Media exchange ports allow for minimal spheroid disruption during liquid handling steps.
| Product Number | 4547 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Surface Treatment | Ultra-Low Attachment |
| Storage | Room Temperature/Ambient |
| Surface Coating | Ultra-Low Attachment |
| Sterile | Yes |
| Sterile Details | SAL 10-3 |
| Applications | Drug Screening and High Throughput Screening, Cancer/Tumor Biology, Stem Cell Biology, Cell Therapy Research, Tissue Engineering, Biobanking/Bioprinting |
| Surface Area | 152 microcavities per cm² |
| Microcavity Quantity | 12,000 |
| Microcavity Depth | 650 µm |
| Microcavity Diameter | 850 µm |
| Gas Permeable | Yes |
| Flask Body Material | Polystyrene |
| Substrate Material | Polystyrene |
| Maximum Spheroid Diameter | 400 µm |
- Quality Certificate - Lot No.11426007
- Quality Certificate - Lot No.11326011
- Quality Certificate - Lot No.00925001
- Quality Certificate - Lot No.30324505
- Quality Certificate - Lot No.30224504
- Quality Certificate - Lot No.29724503
- Quality Certificate - Lot No.23224502
- Quality Certificate - Lot No.23224501
- Quality Certificate - Lot No.23124500
- Quality Certificate - Lot No.12924003
- Quality Certificate - Lot No.12824002