text.skipToContent text.skipToNavigation

Axygen® Automation Tips for Revvity (formerly PerkinElmer) | MultiPROBE, Janus®

E-mail

  • Tip format: 96 tip
  • Tip volume range: 20 µL to 1,000 µL
  • Tip material: Clear polypropylene
  • RNase-/DNase-/human gDNA-free
  • Nonpyrogenic
  • Available options:
    • With or without aerosol-resistant filters
    • Nonsterile or sterile
  • Compatible heads: Variospan 1, 4, 8, P235
  • Rack format: ANSI/SLAS
  • Rack material: Polypropylene
  • 1 mL rack format: Non-ANSI hanging tip rack
  • Rack material: Polycarbonate


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
RRF-175-C-R-S Axygen® 96-well tips, 175µL, Clear, Filtered, Sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   £913.84 per case
RRF-175-CBK-R-S Axygen® 96-well tips, 175µL, Liquid Level Sensing, Filtered, Sterile, SLAS Rack   960 / Pk     4800 / Cs     Axygen®   £1,145.38 per case