text.skipToContent text.skipToNavigation

Axygen® 0.5 mL Thin Wall PCR Tubes with Flat Cap, Clear, Nonsterile, 500/Cs

Product NumberPCR-05-C-500

E-mail

Axygen® 0.5 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene


£58.75 per case

Out of Stock

Details
Product Number   PCR-05-C-500
Qty./Pk   500 / Pk  
Qty./Cs   500 / Cs  
Brand   Axygen®  
Sterile   No  
Capacity   0.5 mL  
Bottom Style   Conical  
Cap Material   Polypropylene  
Color   Clear  
Application   Diagnostics  
Specifications Documents