15L Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms
Product Number4500-15L
- 15L capacity
- 100mm center neck and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
£2,196.94 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4500-15L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Maximum Working Volume | 15 L |
| Sidearm Openings | 2 |
| Sidearm Style | 45° |
| Sidearm Cap Diameter | 45 mm (approx.) |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Thread Finish | 45 |
| Diameter | 290 mm (approx.) |
| Sidearm I.D. | 29 mm (approx.) |
| Sterile | No |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12426002
- Quality Certificate - Lot No.26925001
- Quality Certificate - Lot No.26825004
- Quality Certificate - Lot No.23425006
- Quality Certificate - Lot No.19825006
- Quality Certificate - Lot No.19525006
- Quality Certificate - Lot No.17025006
- Quality Certificate - Lot No.23924006
- Quality Certificate - Lot No.20024006
- Quality Certificate - Lot No.15524006
- Quality Certificate - Lot No.12824006
- Quality Certificate - Lot No.12124006
- Quality Certificate - Lot No.11024006
- Quality Certificate - Lot No.01724002
- Quality Certificate - Lot No.23523002
- Quality Certificate - Lot No.30422002
- Quality Certificate - Lot No.04722002
- Quality Certificate - Lot No.15321003
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.03318452
- Quality Certificate - Lot No.12517001
- Quality Certificate - Lot No.12117001
- Quality Certificate - Lot No.33416001
- Quality Certificate - Lot No.25910001
- Quality Certificate - Lot No.09910001
- Quality Certificate - Lot No.07510001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32804001
- Quality Certificate - Lot No.21604005
- Quality Certificate - Lot No.18104001