
Corning® BioCoat® Poly-D-Lysine 60 mm TC-treated Culture Dishes, 20/Pack, 20/Case
Product Number354468

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥6,700 per case
Added to Your Shopping Cart
Details
Product Number | 354468 |
Qty./Pk | 20 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Cell Growth Area | 21.3 cm² |
Storage | 4°- 30°C |
Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33824032
- Quality Certificate - Lot No.30924015
- Quality Certificate - Lot No.27524023
- Quality Certificate - Lot No.19724034
- Quality Certificate - Lot No.14124023
- Quality Certificate - Lot No.10024015
- Quality Certificate - Lot No.25423007
- Quality Certificate - Lot No.23523042
- Quality Certificate - Lot No.00923013
- Quality Certificate - Lot No.03422051
- Quality Certificate - Lot No.30921024
- Quality Certificate - Lot No.26020006
- Quality Certificate - Lot No.23720016
- Quality Certificate - Lot No.13520031
- Quality Certificate - Lot No.26319018
- Quality Certificate - Lot No.07419012
- Quality Certificate - Lot No.25018014
- Quality Certificate - Lot No.21518009
- Quality Certificate - Lot No.11718007
- Quality Certificate - Lot No.20217011
- Quality Certificate - Lot No.11117004
- Quality Certificate - Lot No.28816004
- Quality Certificate - Lot No.14116009
- Quality Certificate - Lot No.33215010