More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Plastic Low Form 5L Beaker, Polypropylene, Graduated
Product Number1000P-5L
Translucent polypropylene beakers printed with blue graduations.
£118.47 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 1000P-5L |
Qty./Pk | 4 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Capacity | 5 L |
Beaker Style | Griffin |
Graduation Increment | 500 mL |
Height | 247 mm (approx.) |
O.D. | 181 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08624001
- Quality Certificate - Lot No.24723001
- Quality Certificate - Lot No.34022001
- Quality Certificate - Lot No.26922001
- Quality Certificate - Lot No.25022001
- Quality Certificate - Lot No.15922001
- Quality Certificate - Lot No.01222001
- Quality Certificate - Lot No.34221001
- Quality Certificate - Lot No.26521001
- Quality Certificate - Lot No.22421001
- Quality Certificate - Lot No.12421001
- Quality Certificate - Lot No.02521001
- Quality Certificate - Lot No.23220001
- Quality Certificate - Lot No.33919001
- Quality Certificate - Lot No.32219001
- Quality Certificate - Lot No.29719001
- Quality Certificate - Lot No.27419001
- Quality Certificate - Lot No.26119001
- Quality Certificate - Lot No.20519001
- Quality Certificate - Lot No.17519001
- Quality Certificate - Lot No.15719001
- Quality Certificate - Lot No.14219001
- Quality Certificate - Lot No.12919001
- Quality Certificate - Lot No.08019001
- Quality Certificate - Lot No.31218001
- Quality Certificate - Lot No.20818001
- Quality Certificate - Lot No.17918001
- Quality Certificate - Lot No.08218001
- Quality Certificate - Lot No.00818001
- Quality Certificate - Lot No.23617001