- Break-resistant and translucent high-density polyethylene (HDPE)
- PE cap
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| FC510-01 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 29 mm White Tamper-evident Hinged Cap, Assembled, Sterile, 100/Case | 1 / Pk | 100 / Cs | Corning® | per case | |
| FC510-02 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 29 mm Red Tamper-evident Hinged Plug, Assembled, Sterile, 100/Case | 100 / Pk | 100 / Cs | Corning® | per case |