text.skipToContent text.skipToNavigation

More products coming back in stock every day! See our shopping list for available high demand items.

Corning® CoolCell® Containers

E-mail

Corning CoolCell, in combination with a -80°C freezer, will provide alcohol-free freezing at the rate of -1°C/minute that is ideal for cryopreservation of most cells and cell lines. Using a combination of uniform-density cross-linked polyethylene foam, a solid state core, and radial vial symmetry, freezing profiles are consistent and reproducible. The foam is non-absorbent and will impose negligible change in the freezer environment; thereby protecting nearby frozen samples. The removal of vials is accomplished by tipping the device upside down so the vials slide out.

Features: Unique features of controlled-rate freezing with Corning® CoolCell® include:

  • Ease of use
  • Alcohol and fluid-free freezing
  • Lower cost of use than alcohol-based devices
  • High cell recovery and cell viability
  • Reproducibility
  • Simple, consistent way to standardize controlled-rate freezing

Choose your specification

View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
432008 Corning® CoolCell® FTS30, Freezing Container, for 30 x 1 mL or 2 mL Cryogenic Vials, Green   1 / Pk     1 / Cs     Corning®   €520.78 per case