text.skipToContent text.skipToNavigation

Corning® 100 mL Class A Reusable Plastic Volumetric Flask, Polymethylpentene with 14/23 Tapered PP Stopper

Product Number5640P-100

E-mail

Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated ­graduation line. The product is manufactured to Class A tolerances as defined by ISO 1042. These flasks may be autoclaved to 121°C without affecting the graduation tolerance. Recommended routine cleaning up to 60°C will preserve graduation markings. Height dimension is for flask only, without stopper.



£175.44 per case

Out of Stock

Details
Product Number   5640P-100
Qty./Pk   1 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Feature   Reusable  
Capacity   100 mL  
Flask Style   Volumetric  
Graduation Interval   100 mL  
Specifications Documents