
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL Penicillin-Streptomycin-L-Glutamine, 100x [+] 29.2 mg/ mL L-glutamine
Product Number30-009-CI
![Corning® 100 mL Penicillin-Streptomycin-L-Glutamine, 100x [+] 29.2 mg/ mL L-glutamine](https://www.corning.com/catalog/cls/products/c/corning100mLPenicillinStreptomycinSolution/30-009-CI/images/30-009-CI_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
Technical Advantage: Effective against both Gram-positive and -negative bacteria Penicillin-Streptomycin-L-glutamine combines two antibiotics with a nutrient which is essential for cell growth, L-glutamine. Penicillin inhibits bacterial growth by inhibiting peptidoglycan synthesis (essential for the bacterial cell wall), and streptomycin inhibits bacterial growth by inhibiting protein synthesis. L-Glutamine is essential as an energy source for most mammalian cells in culture because of its amino acid carbon skeleton. This antibiotic-nutrient combination is effective against Gram-negative and Gram-positive bacteria.
Technical Advantage: Effective against both Gram-positive and -negative bacteria Penicillin-Streptomycin-L-glutamine combines two antibiotics with a nutrient which is essential for cell growth, L-glutamine. Penicillin inhibits bacterial growth by inhibiting peptidoglycan synthesis (essential for the bacterial cell wall), and streptomycin inhibits bacterial growth by inhibiting protein synthesis. L-Glutamine is essential as an energy source for most mammalian cells in culture because of its amino acid carbon skeleton. This antibiotic-nutrient combination is effective against Gram-negative and Gram-positive bacteria.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
£194.93 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 30-009-CI |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | -25°C to -15°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03316100
- Quality Certificate - Lot No.31415001
- Quality Certificate - Lot No.16315001
- Quality Certificate - Lot No.30009077
- Quality Certificate - Lot No.30009075
- Quality Certificate - Lot No.30009074
- Quality Certificate - Lot No.30009073
- Quality Certificate - Lot No.30009072
- Quality Certificate - Lot No.30009071
- Quality Certificate - Lot No.30009070
- Quality Certificate - Lot No.30009069
- Quality Certificate - Lot No.30009068
- Quality Certificate - Lot No.30009067
- Quality Certificate - Lot No.30009066
- Quality Certificate - Lot No.30009065
- Quality Certificate - Lot No.30009064
- Quality Certificate - Lot No.30009063
- Quality Certificate - Lot No.30009062
- Quality Certificate - Lot No.30009061
- Quality Certificate - Lot No.30009060
- Quality Certificate - Lot No.30009059
- Quality Certificate - Lot No.30009058