
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)/Hams F-12 50/50 Mix
Product Number16-405-CV

[+] L-glutamine[-] phenol red This 1:1 mixture of Dulbecco's Modified Eagle Medium and Ham's F-12 media is ideal for culture of a variety of cell types under low serum conditions. Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. Ham's F-12 media is based on Ham's F-10 medium with increased concentrations of choline, inositol, putrescine, and several amino acids.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
£181.23 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 16-405-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Size | 500 mL |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05025003
- Quality Certificate - Lot No.27824003
- Quality Certificate - Lot No.21124007
- Quality Certificate - Lot No.15624020
- Quality Certificate - Lot No.09324018
- Quality Certificate - Lot No.05124009
- Quality Certificate - Lot No.22823007
- Quality Certificate - Lot No.17023003
- Quality Certificate - Lot No.12923013
- Quality Certificate - Lot No.31322004
- Quality Certificate - Lot No.22422003
- Quality Certificate - Lot No.16122005
- Quality Certificate - Lot No.35121006
- Quality Certificate - Lot No.21521016
- Quality Certificate - Lot No.11721020
- Quality Certificate - Lot No.33720006
- Quality Certificate - Lot No.24020007
- Quality Certificate - Lot No.11820014
- Quality Certificate - Lot No.36419019
- Quality Certificate - Lot No.32219012
- Quality Certificate - Lot No.21119009
- Quality Certificate - Lot No.10119005
- Quality Certificate - Lot No.29518006
- Quality Certificate - Lot No.10718007
- Quality Certificate - Lot No.08118003