
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L 1M Tris-Hydrochloride Buffers, Liquid, pH 8.0 ± 0.1, RNase-/DNase- and protease-free
Product Number46-031-CM

Tris-HCl buffer has many applications in molecular biology work, including use in nucleic acid purification. This product can be diluted to obtain the desired concentration.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
£258.81 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 46-031-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 16 mg |
Storage | 15°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09225005
- Quality Certificate - Lot No.34524008
- Quality Certificate - Lot No.22924008
- Quality Certificate - Lot No.17024019
- Quality Certificate - Lot No.10624006
- Quality Certificate - Lot No.31123017
- Quality Certificate - Lot No.24023013
- Quality Certificate - Lot No.19223017
- Quality Certificate - Lot No.16423010
- Quality Certificate - Lot No.12223016
- Quality Certificate - Lot No.05123005
- Quality Certificate - Lot No.12422008
- Quality Certificate - Lot No.03122007
- Quality Certificate - Lot No.29221012
- Quality Certificate - Lot No.22521006
- Quality Certificate - Lot No.17621005
- Quality Certificate - Lot No.11721019
- Quality Certificate - Lot No.07621006
- Quality Certificate - Lot No.24620003
- Quality Certificate - Lot No.04820004
- Quality Certificate - Lot No.19819004
- Quality Certificate - Lot No.05819008
- Quality Certificate - Lot No.21218005
- Quality Certificate - Lot No.08418006
- Quality Certificate - Lot No.35517005
- Quality Certificate - Lot No.26917005
- Quality Certificate - Lot No.16417001
- Quality Certificate - Lot No.01817004
- Quality Certificate - Lot No.25116003
- Quality Certificate - Lot No.02116004