Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 24-well Clear TC-treated Multiple Well Plates, Bulk Pack, Sterile
Product Number3527
- Flat bottoms
- Nonreversible lids with condensation rings to reduce contamination
- Individual alphanumerical codes for well identification
- Uniform footprint for ease in stacking
- Treated for optimal cell attachment
- Sterilized by gamma irradiation
- Nonpyrogenic
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
£313.69 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3527 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Volume | 3.4 mL |
| Cell Growth Area | 1.9 cm² (approx.) |
| Recommended Medium Well Volume | 0.38 - 0.57 mL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23226601
- Quality Certificate - Lot No.20826007
- Quality Certificate - Lot No.13026014
- Quality Certificate - Lot No.10526043
- Quality Certificate - Lot No.01326037
- Quality Certificate - Lot No.01126011
- Quality Certificate - Lot No.33725051
- Quality Certificate - Lot No.32925036
- Quality Certificate - Lot No.32925015
- Quality Certificate - Lot No.31925601
- Quality Certificate - Lot No.30925043
- Quality Certificate - Lot No.26025001
- Quality Certificate - Lot No.21725045
- Quality Certificate - Lot No.16725050
- Quality Certificate - Lot No.16725001
- Quality Certificate - Lot No.14925028
- Quality Certificate - Lot No.12125002
- Quality Certificate - Lot No.10425055
- Quality Certificate - Lot No.05625601
- Quality Certificate - Lot No.01625012
- Quality Certificate - Lot No.34924601
- Quality Certificate - Lot No.31824003
- Quality Certificate - Lot No.30624601
- Quality Certificate - Lot No.29424004
- Quality Certificate - Lot No.26024045
- Quality Certificate - Lot No.25824014
- Quality Certificate - Lot No.19224601
- Quality Certificate - Lot No.13424069
- Quality Certificate - Lot No.13424003
- Quality Certificate - Lot No.11424024