Corning® CellBIND® 175 cm² U-Shape Angled Neck Cell Culture Flask with Phenolic-Style Cap
产品编号3292A
- 175cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterilized by gamma irradiation
- Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3292A |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Flask Shape | U-shape |
| Neck Style | Angled |
| Surface Treatment | Corning CellBIND Surface |
| Graduations | Yes |
| Cap Style | Phenolic style |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Black |
| Recommended Medium Volume | 35 - 52.5 mL |
| Sterile | Yes |
| Graduation Range | 50 - 500 mL |
| Surface Area | 175 cm² |
产品规格文件