
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Iscove’s Modification of DMEM
Product Number15-016-CV

[+] 25 mM HEPES,[-] ß-thioglycerol, ß-mercaptoethanol, L-glutamine
Iscove's Modification of DMEM (IMDM) is highly enriched synthetic medium optimized for rapidly proliferating cultures of high cell density. A modified form of Dulbecco's Modified Eagle Medium (DMEM), Iscove's contains additional amino acids, vitamins, selenium and HEPES buffer, and is formulated with potassium nitrate in place of ferric nitrate. The addition of albumin and transferrin may be required for certain cell types.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
£184.60 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 15-016-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Size | 500 mL |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20325008
- Quality Certificate - Lot No.09224007
- Quality Certificate - Lot No.17922010
- Quality Certificate - Lot No.20221005
- Quality Certificate - Lot No.16921014
- Quality Certificate - Lot No.10621009
- Quality Certificate - Lot No.03421005
- Quality Certificate - Lot No.35020010
- Quality Certificate - Lot No.05020007
- Quality Certificate - Lot No.21019009
- Quality Certificate - Lot No.34718005
- Quality Certificate - Lot No.27618006
- Quality Certificate - Lot No.22918003
- Quality Certificate - Lot No.15718010
- Quality Certificate - Lot No.31717003
- Quality Certificate - Lot No.23317003
- Quality Certificate - Lot No.12217008
- Quality Certificate - Lot No.05817008
- Quality Certificate - Lot No.34616010
- Quality Certificate - Lot No.15216003