Falcon® 24-well Multiwell Flat Bottom TC-treated Cell Culture Plate, with Lid, Sterile, 6/Pack, 36/Case
Product Number353226
Falcon® 24-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene. Flat bottom, with low evaporation lid, sterile, 6/pack, 36/case. - Standard Tissue Culture
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Working volume of Media is 0.8-1 mL
- Working volume of Trypsin is 0.08-0.1 mL (Your lab protocol may call for another proteolytic enzyme.)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
£106.99 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 353226 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 36 / Cs |
| Brand | Falcon® |
| Plate Format | 24-well |
| Well Shape | Round |
| Cell Growth Area | 1.9 cm² |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Diameter | 6.5 mm |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9298004
- Quality Certificate - Lot No.9232007
- Quality Certificate - Lot No.9176004
- Quality Certificate - Lot No.9161011
- Quality Certificate - Lot No.9052004
- Quality Certificate - Lot No.9050012
- Quality Certificate - Lot No.8346007
- Quality Certificate - Lot No.8238007
- Quality Certificate - Lot No.8225026
- Quality Certificate - Lot No.8163010
- Quality Certificate - Lot No.8113010
- Quality Certificate - Lot No.8099018
- Quality Certificate - Lot No.8050013
- Quality Certificate - Lot No.7288032
- Quality Certificate - Lot No.7274030
- Quality Certificate - Lot No.7226027
- Quality Certificate - Lot No.7162021
- Quality Certificate - Lot No.7107018
- Quality Certificate - Lot No.6348022
- Quality Certificate - Lot No.6341011
- Quality Certificate - Lot No.6269046
- Quality Certificate - Lot No.6262093
- Quality Certificate - Lot No.6255082
- Quality Certificate - Lot No.6178082
- Quality Certificate - Lot No.6171120
- Quality Certificate - Lot No.6131057
- Quality Certificate - Lot No.6115059
- Quality Certificate - Lot No.5328075
- Quality Certificate - Lot No.5314006
- Quality Certificate - Lot No.5291071