Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Laminin/Entactin High Concentration, 10.5 mg
Product Number354259
Laminin is a major component of basement membranes. It has numerous biological activities including promotion of cell adhesion, migration, chemotaxis, growth, and differentiation, including neurite outgrowth.
Molecular Weight
900 kD (unreduced)
Source
Engelbreth-Holm-Swarm (EHS) mouse tumor
Quality
- Purity >/ 90% by SDS-PAGE
- Tested for ability to initiate neurite outgrowth of NG-108 Mouse neuroblastoma cells
- Found negative for the presence of bacteria, fungi, and mycoplasma
Preparation and Storage
Stable for at least three months at -70 °C. Avoid multiple freeze-thaws.
Handling
For a firm gel, a concentration of at least 3.5 mg/ml is recommended.
Formulation
High concentration laminin/entactin complex frozen in Dulbecco's PBS
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
£525.95 per each
Out of Stock
| Product Number | 354259 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 10.5 mg |
| Source | Engelbreth-Holm-Swarm lathrytic mouse tumor |
| Formulation | High concentration laminin/entactin complex frozen in Dulbecco‘s PBS |
- Quality Certificate - Lot No.16025001
- Quality Certificate - Lot No.05125004
- Quality Certificate - Lot No.26724002
- Quality Certificate - Lot No.16224004
- Quality Certificate - Lot No.02224002
- Quality Certificate - Lot No.9364001
- Quality Certificate - Lot No.9119010
- Quality Certificate - Lot No.9007531
- Quality Certificate - Lot No.8316001
- Quality Certificate - Lot No.8148002
- Quality Certificate - Lot No.8022318
- Quality Certificate - Lot No.7009704
- Quality Certificate - Lot No.6305005
- Quality Certificate - Lot No.6088013
- Quality Certificate - Lot No.4020007
- Quality Certificate - Lot No.3005003
- Quality Certificate - Lot No.2124004
- Quality Certificate - Lot No.1104001