Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® 3 mL Transfer Pipet, Polyethylene, with Graduations, Individually Packed, Sterile, 1/Pack, 500/Case
Product Number357575

Transfer pipet with 1 mL and 2 mL graduations.
£102.59 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 357575 |
Qty./Pk | 1 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Capacity | 3 mL |
Pipet Style | Transfer |
Feature | Disposable |
Graduation Interval | 1 mL |
Sterile | Yes |
Packaging | Individually wrapped paper-plastic |
Application | Diagnostics |
Product Material | Polyethylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22430282
- Quality Certificate - Lot No.22430281
- Quality Certificate - Lot No.22430280
- Quality Certificate - Lot No.22430279
- Quality Certificate - Lot No.22430278
- Quality Certificate - Lot No.22430277
- Quality Certificate - Lot No.22130027
- Quality Certificate - Lot No.22130026
- Quality Certificate - Lot No.22130025
- Quality Certificate - Lot No.22130024
- Quality Certificate - Lot No.22130023
- Quality Certificate - Lot No.22130022
- Quality Certificate - Lot No.22130021
- Quality Certificate - Lot No.22130020
- Quality Certificate - Lot No.21230359
- Quality Certificate - Lot No.21230358
- Quality Certificate - Lot No.21230357
- Quality Certificate - Lot No.21230356
- Quality Certificate - Lot No.21230355
- Quality Certificate - Lot No.21230354
- Quality Certificate - Lot No.21230353
- Quality Certificate - Lot No.21230352
- Quality Certificate - Lot No.21230351
- Quality Certificate - Lot No.21230350
- Quality Certificate - Lot No.21230349
- Quality Certificate - Lot No.21230348
- Quality Certificate - Lot No.21230347
- Quality Certificate - Lot No.21230346
- Quality Certificate - Lot No.21230345
- Quality Certificate - Lot No.21230344