Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L TSB (Tryptic Soy Broth), animal free, Liquid
Product Number46-060-CM
This Tryptic Soy Broth (TSB) product is offered for use in sterility testing and validation in the manufacture of a liquid product. The use of this medium in place of the product intended for production allows an accurate assessment of sterility throughout the manufacture process. It is a sterile, ready-to-use solution for the imulaiton of aseptic filling of liquids and sterility testing. Due to the rich nutrient base, TSB may be used in the cultivation of fastidious microorganisms. This growth medium complies with current USP requirements and is free of animal-sourced components, making it ideal for testing the sterility of animal-free biopharmaceutical processes.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
In Stock
Details
| Product Number | 46-060-CM |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Storage | 2°C to 30°C |
| Storage Recommendation | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10726005
- Quality Certificate - Lot No.06826007
- Quality Certificate - Lot No.32225011
- Quality Certificate - Lot No.32225010
- Quality Certificate - Lot No.17825002
- Quality Certificate - Lot No.11125010
- Quality Certificate - Lot No.00825001
- Quality Certificate - Lot No.34424013
- Quality Certificate - Lot No.33824013
- Quality Certificate - Lot No.26924007
- Quality Certificate - Lot No.20424008
- Quality Certificate - Lot No.17724026
- Quality Certificate - Lot No.31123019
- Quality Certificate - Lot No.25623004
- Quality Certificate - Lot No.22023011
- Quality Certificate - Lot No.12223011
- Quality Certificate - Lot No.35022007
- Quality Certificate - Lot No.26422007
- Quality Certificate - Lot No.10322001
- Quality Certificate - Lot No.32021015
- Quality Certificate - Lot No.22921017
- Quality Certificate - Lot No.21521013
- Quality Certificate - Lot No.12021006
- Quality Certificate - Lot No.11721022
- Quality Certificate - Lot No.11121010
- Quality Certificate - Lot No.04821002
- Quality Certificate - Lot No.17420017
- Quality Certificate - Lot No.07620009
- Quality Certificate - Lot No.24719007
- Quality Certificate - Lot No.11219008