text.skipToContent text.skipToNavigation

PYREX® Class A Low Actinic Volumetric Flask with PYREX® Standard Taper Stopper

E-mail

Low actinic stained glass provides protection for materials sensitive to light. The protective color is an integral part of the flask, which retains the mechanical strength, chemical stability, and thermal resistance of PYREX brand labware.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
55640-10 PYREX® Low Actinic 10 mL Class A Volumetric Flask with Glass Standard Taper Stopper   12 / Pk     12 / Cs     PYREX®   $604.96 per case
55640-100 PYREX® Low Actinic 100 mL Class A Volumetric Flasks with Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $788.65 per case
55640-1L PYREX® Low Actinic 1L Class A Volumetric Flask with Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $193.19 per case
55640-200 PYREX® Low Actinic 200 mL Class A Volumetric Flask with Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $798.83 per case
55640-25 PYREX® Low Actinic 25 mL Class A Volumetric Flask with Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   € 483,51 per case
55640-250 PYREX® Low Actinic 250 mL Class A Volumetric Flask with Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   N/A per case
Contact Customer Service
55640-2L PYREX® Low Actinic 2L Class A Volumetric Flask with Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $222.96 per case
55640-50 PYREX® Low Actinic 50 mL Class A Volumetric Flask with Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   N/A per case
Contact Customer Service
55640-500 PYREX® Low Actinic 500 mL Class A Volumetric Flask with Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $158.06 per case