Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Economy Grade Replacement Body ONLY
Product Number2116-50BO
These are replacement bodies for the PYREX® 25 mL Economy Grade Burets (No. 2116-50).
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$426.17 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 2116-50BO |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Buret Feature | Economy |
| Capacity | 50 mL |
| Graduation Interval | 0.1 mL |
| Height | 662 mm (approx.) |
| O.D. | 14 mm (approx.) |
| Stopcock Style | Replaceable PTFE assembly |
| Tolerance | 0.1 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24425018
- Quality Certificate - Lot No.19625002
- Quality Certificate - Lot No.13325008
- Quality Certificate - Lot No.06225035
- Quality Certificate - Lot No.29124019
- Quality Certificate - Lot No.17324032
- Quality Certificate - Lot No.07524036
- Quality Certificate - Lot No.26523033
- Quality Certificate - Lot No.18623002
- Quality Certificate - Lot No.06223010
- Quality Certificate - Lot No.27222005
- Quality Certificate - Lot No.19622002
- Quality Certificate - Lot No.09522001
- Quality Certificate - Lot No.27121023
- Quality Certificate - Lot No.22621012
- Quality Certificate - Lot No.17620006
- Quality Certificate - Lot No.09219012
- Quality Certificate - Lot No.03919043
- Quality Certificate - Lot No.16718022
- Quality Certificate - Lot No.33317064
- Quality Certificate - Lot No.24217057
- Quality Certificate - Lot No.18417076
- Quality Certificate - Lot No.17017061
- Quality Certificate - Lot No.12417002
- Quality Certificate - Lot No.25716065
- Quality Certificate - Lot No.20916017
- Quality Certificate - Lot No.16716015
- Quality Certificate - Lot No.10716029
- Quality Certificate - Lot No.07616025
- Quality Certificate - Lot No.04916037