text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® UltraPool™ Human Liver Cytosol, 150-Donor Pool, Mixed Gender, 1.0 mL

Product Number 452115
E-mail


This cytosol product consists of 150 donors, 300 alleles for diploid genes, with an equal donor mix on a per milligram microsomal protein basis. It provides the best representation of an “average patient” drug metabolism activity, including known CYP polymorphisms. this product is characterized for important soluable enzymes such as NATs, SULT and GST

Features/Benefits:

  • Large pool of 150 donors, 300 alleles for diploid genes, with an equal donor mix on a per milligram microsomal protein basis
  • Provides the best representation of an “average patient” drug metabolism activity, including known CYP polymorphism
  • Consistent from lot to lot.
  • Characterized for important soluable or cytosol enzymes such as NATs, SULT and GST.
  • Large lot size available, with matching microsomes and S9 products
  • Tissues are sourced from US-based Organ Procurement Organizations, meeting high ethical standards with strict traceability
  • Manufactured by adhering to high safety standards including serological testing prior to acceptance, followed by PCR testing for HIV I/II, Hepatitis B, Hepatitis C, HTLV 1/2 (human T-cell leukemia virus) pathogens, and CMV (cytomegalovirus)
  • Available Size: 1.0 mL
  • Protein Concentration: 20 mg/ mL in 250 mM Sucrose
  • Shelf life: N/A (this product is stable for more than 10 years when stored properly)


To obtain characterization data for a specific lot and donor demographic information, please contact corning scientific support at Scientificsupport@corning.com


This product is non-returnable. If you have any questions, please contact us immediately.


$48.82 per each

In Stock

Details
Product Number   452115
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   1 mL  
Species   Human  
Protein Concentration   20 mg/mL  
Storage   -80°C  
Gender   Mixed gender  
Fraction Types   Cytosol  
Specifications Documents