text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Gentest™ HLM, 50-Donor Pool, Mixed Gender, 0.5 mL

Product Number 452156
E-mail


Discontinued: 452156; Suggested Replacement: None.

(This is the suggested replacement for 452152)

This mixed gender 50-donor HLM pool is designed to improve predictions and scaling by minimizing metabolizing enzymes donor variability. The product is an equal mix of donors on a per mg microsomal protein basis as well as an equal gender mix. It is characterized for catalytic activity measuring important metabolizing CYPs, UGTs, and other enzymes.

Features/Benefits:

  • Pool of 50 donors with an equal donor mix on a per milligram microsomal protein basis
  • Minimized donor variability with improved prediction and scaling
  • Characterized for many important cytochrome P450, UGTs and other enzymes.
  • Large lot size available
  • Tissues are sourced from US-based Organ Procurement Organizations, meeting high ethical standards with strict traceability
  • Manufactured by adhering to high safety standards including serological testing prior to acceptance, followed by PCR testing for HIV I/II, Hepatitis B, Hepatitis C, HTLV 1/2 (human T-cell leukemia virus) pathogens, and CMV (cytomegalovirus)
  • Available Size: 0.5 mL
  • Protein Concentration: 20 mg/ mL in 250 mM Sucrose
  • Shelf life: N/A (this product is stable for more than 10 years when stored properly)

This product is also available as a kit with match S9 and cytosol (Cat. No. 452227). To obtain characterization data for a specific lot and donor demographic information, please contact corning scientific support at Scientificsupport@corning.com.




$120.26 per each

In Stock

Details
Product Number   452156
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   0.5 mL  
Species   Human  
Protein Concentration   20 mg/mL  
Storage   -80°C  
Gender   Mixed gender  
Fraction Types   Microsomes  
Specifications Documents