text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Gentest™ Human Liver S9, 20-Donor Pool, Mixed Gender, 1.0 mL

Product Number 452961
E-mail


This S9 product is targeted to meet a calculated mean of the average liver profile for the big 5 CYPs based on ~140 tested livers for improved prediction and scaling for these 5 enzymes (CYP1A2, 2C9, 2C19, 2D6, and 3A4). S9 from pre-selected donors are mixed at ratios to give the desired activities for the big 5 P450s. The product is also characterized for other important metabolizing CYP enzymes

Features/Benefits:

  • Pool of ~20 pre-selected donors mixed at ratios to give the desired activities for the big five P450s (CYP1A2, 2C9, 2C19, 2D6, and 3A4)
  • The activities for the big five P450s are targeted to meet a calculated mean of the average liver profile based on ~140 tested livers for improved prediction and scaling for these 5 enzymes
  • Characterized for additional important cytochrome P450 enzymes.
  • Large lot size available
  • Tissues are sourced from US-based Organ Procurement Organizations, meeting high ethical standards with strict traceability
  • Manufactured by adhering to high safety standards including serological testing prior to acceptance, followed by PCR testing for HIV I/II, Hepatitis B, Hepatitis C, HTLV 1/2 (human T-cell leukemia virus) pathogens, and CMV (cytomegalovirus)
  • Available Size: 1.0 mL
  • Protein Concentration: 20 mg/ mL in 250 mM Sucrose
  • Shelf life: N/A (this product is stable for more than 10 years when stored properly)


To obtain characterization data for a specific lot and donor demographic information, please contact corning scientific support at Scientificsupport@corning.com


This product is non-returnable. If you have any questions, please contact us immediately.


$87.78 per each

In Stock

Details
Product Number   452961
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   1 mL  
Species   Human  
Protein Concentration   20 mg/mL  
Storage   -80°C  
Gender   Mixed gender  
Fraction Types   Microsomes  
Specifications Documents